1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Flow Meter

FLOW METER

Flow Meter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,766.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Stable cooling water flow and reproducible specified flow rate.
[Features]
· The flow rate of cooling water can be checked numerically on the scale, and there is no variation in the setting of cooling conditions by the operator.
· Although product is small, it has a built-in flow rate control valve, allows you to set the mold conditions freely for each machine.
· Reproducibility of molding conditions and reduction of lead time.
· A rotary function is mounted on the nut on the T2 side, and the screw on the T2 side can be tightened even after the main body is fixed to the pipe with the nut on the T1 side.
[Applications]
· For low pressure.

Part Number
FM-03-B-BRS-NBR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,766.67

FLOW METER 1 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Types Others Operating Pressure Range(MPa) 0::0.5 Details of Other Related Components Flow-meter
Types of connection screw Rc Nominal of Thread 3/8 Main Body Material(Other Related Parts) Brass(C3604)
Sealing Material(Other Related Parts) Nitrile Rubber (NBR)

Please check the type/dimensions/specifications of the part FM-03-B-BRS-NBR in the Flow Meter series.