1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Light Coupling, Coupling Module

Light Coupling, Coupling Module
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 546.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Lightweight and compact. Easily removable with one-handed operation.

 
Part Number
QMC20B
QMC20W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAppearance Color

฿ 546.67

FITTING 1 Piece(s) 10 Day(s) Black

฿ 546.67

FITTING 1 Piece(s) 9 Day(s) Light Gray

Loading...

  1. 1

Basic Information

Joint Type For Main Block Connection Male/Female Plug (Male) Body Material Resin
Applicable Fluid Air Type Standard Valve Structure Single Passage Opening Closing Type
Seal Material NBR Operating Temperature Range(°C) 0::60 Operating Pressure Range(MPa) 0::0.9
Connection Size (Effective Cross Section)(mm2) 20