1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Light Coupling E3/E7 Series Plug, Straight Screw Type

Light Coupling E3/E7 Series Plug, Straight Screw Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 55.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A compact-design light coupling E3 and E7 series plug, straight-thread type.
[Features]
· Compact and lightweight couplings that can be single-handedly handled.
· The product is also compatible with couplings from other companies.
· E3 and E7 series make space-saving piping possible.
[Applications]
· Ideal for sections where air piping needs to be frequently mounted and dismounted.

● List of Pisco quick connect fitting selection guide PDF (catalog)

 
Part Number
CPPE3-01
CPPE3-M5
CPPE7-01
CPPE7-M5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection screw M Connection Size (Effective Cross Section)
(mm2)

฿ 76.68

FITTING 1 Piece(s) Same day R1/83

฿ 55.53

FITTING 1 Piece(s) Same day M5×0.83

฿ 62.07

FITTING 1 Piece(s) Same day R1/87

฿ 62.07

FITTING 1 Piece(s) Same day M5×0.87

Loading...

  1. 1

Basic Information

Joint Type Threaded Type Male/Female Plug (Male) Body Material Brass
Applicable Fluid Water / Air Type Standard Valve Structure Single Passage Opening Closing Type
Operating Temperature Range(°C) 0::60 Operating Pressure Range(MPa) 0::0.9