Light Coupling E3/E7 Series Socket Bulkhead Straight

Caution
Product Description
Easily attachable and detachable fittings for coupling, etc.
[Features]
· Couplings made of brass with one-touch fitting built-in, for use with general pneumatic pipes.
· Coupling modules can be linked together and connected and detached easily with one hand.
· Contain a built-in stop mechanism, and can be used in combination with the main block
· Compact, lightweight couplings that can be operated with one hand and are compatible with couplings from other companies.
· Pulling the plug out of a socket causes the air to stop. Plugs with built-in silencers and plugs with built-in check valves are available.
[Applications]
· Compact design allows use with piping in constricted spaces, perfect for areas where air piping is removed and refitted frequently.
· Useful for devices for high-speed picking robots, loading machines, etc.
Light Coupling E3/E7 Series Socket, Bulkhead, Straight: Specifications

Light coupling E3/E7 series socket, bulkhead, straight: external appearance

Light coupling E3/E7 series socket, bulkhead, straight: dimensional drawing
Usable medium: Air, water (conditional *1)
Maximum operating pressure: 0.9 MPa
Usable vacuum pressure: -100 kPa
Operating temperature range: 0 to 60°C (without freezing)
Warning
- *1 When the specified fluid is water, be sure to comply with the following.
- When using water, keep the surge pressure below the maximum operating pressure.
- Normal municipal water can be used. Please inquire about using other water.
- When using water, be sure to use an insert ring.
Size Table
| Format | Tube External Diameter øD | M | L | A | B | øP | Tube End C | Opposite Side H | G | Mass (g) | Effective Sectional Area (mm2) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| CPSE3M-4 | 4 | M9 × 0.5 | 8.6 | 10.9 | 29.6 | 9.5 | 10.9 | 10 | 3 | 10 | 3.3 |
| CPSE7M-6 | 6 | M12 × 1 | 9.8 | 12.4 | 32.1 | 11.5 | 11.7 | 14 | 4 | 18 | 7.7 |
Units: mm
- *Insert the symbol B in the □ at the end of the format for black, and W for light gray.
Applicable Tube Size
| Millimeter Size (mm) | ø4, ø6, ø8, ø10, ø12 |
|---|---|
| Inch Size | ø1/8, ø5/32, ø1/4, ø5/16, ø3/8, ø1/2 |
Applicable Screw Size
| Meter Screw | M5 × 0.8 |
|---|---|
| Tapered Screws For Pipes | R1/8, R1/4, R3/8, R1/2 |
Plug/Socket Installation And Removal

Plug installation
Light couplings can be installed simply by inserting the plug into the socket, without pressing the open sleeve.
When installing plugs, refer to the individual safety precautions.

Plug removal
Push the socket open sleeve to open the lock ball and remove the plug.
When removing plugs, refer to the individual safety precautions.
Warning
1. Do not use for purposes other than those defined for the products by series. Please inquire about use of products for other than their specified purposes.
Warning
1. Tighten the partition nuts for partition unions (PM), partition unions P (PMP) and partition union elbows (PML) to within the specified tightening torque range.
Partition nuts torque value
| Product Name | Fitting Size | Tightening Torque | |
|---|---|---|---|
| Partition Unions (PM) | Partition Unions P (PMP), Partition Union Elbows (PML) | ||
| Tube Fitting | 4 | 12.0 to 14.0 N⋅m | 0.4 to 0.6 N⋅m |
| 6 | 18.0 to 21.0 N⋅m | 0.9 to 1.1 N⋅m | |
| 8 | 18.0 to 21.0 N⋅m | 1.1 to 1.3 N⋅m | |
| 10 | 19.0 to 21.0 N⋅m | 2.3 to 2.7 N⋅m | |
| 12 | 19.0 to 21.0 N⋅m | 2.7 to 3.3 N⋅m | |
| 16 | 42.0 to 54.0 N⋅m | - | |
| Tube Fitting Mini | 3 | 2.5 to 3.5 N⋅m | - |
| 4 | 5.0 to 7.0 N⋅m | ||
| 6 | 12.0 to 14.0 N⋅m | ||
2. Tightening partition nuts may cause deformation to the object being tightened or cause oil to adhere to its surface, which in turn will loosen the partition fixing area.
3. Our air pressure pipe coupling anticipates that tubes installed before use, and thus if air is applied when tubes are not attached to flashings, etc., the elastic sleeves may be ejected outside of the product body.
Please refer to the manufacturer's catalog for safety precautions other than those listed above.