1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Light Coupling E3/E7 Series Socket One Touch Fitting Straight

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Light Coupling E3/E7 Series Socket One Touch Fitting Straight
  • Light Coupling E3/E7 Series Socket One Touch Fitting Straight
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 320.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Easily attachable and detachable fittings for coupling, etc.
[Features]
· Couplings made of brass with one-touch fitting built-in, for use with general pneumatic pipes.
· Coupling modules can be linked together and connected and detached easily with one hand.
· Contain a built-in stop mechanism, and can be used in combination with the main block
· Compact, lightweight couplings that can be operated with one hand and are compatible with couplings from other companies.
· Pulling the plug out of a socket causes the air to stop. Plugs with built-in silencers and plugs with built-in check valves are available.
[Applications]
· Compact design allows use with piping in constricted spaces, perfect for areas where air piping is removed and refitted frequently.
· Useful for devices for high-speed picking robots, loading machines, etc.

One-Touch Coupling, Straight: Specifications

Light coupling E3/E7 series socket, one-touch coupling, straight: external appearance

Light coupling E3/E7 series socket, one-touch coupling, straight: external appearance

Light coupling E3/E7 series socket, One-touch coupling, straight: dimensional drawing

Light coupling E3/E7 series socket, One-touch coupling, straight: dimensional drawing

Usable medium: Air, water (conditional *1)
Maximum operating pressure: 0.9 MPa
Usable vacuum pressure: -100 kPa
Operating temperature range: 0 to 60°C (without freezing)

Warning

  • *1 When the specified fluid is water, be sure to comply with the following.
  • When using water, keep the surge pressure below the maximum operating pressure.
  • Normal municipal water can be used. Please inquire about using other water.
  • When using water, be sure to use an insert ring.

Size Table

FormatTube External Diameter
øD
BøPTube End
C
Mass
(g)
Effective Sectional Area
(mm2)
CPSE3-4429.69.510.993.3
CPSE7-6632.111.511.7137.7

Applicable Tube Size

Millimeter Size (mm)ø4, ø6, ø8, ø10, ø12
Inch Sizeø1/8, ø5/32, ø1/4, ø5/16, ø3/8, ø1/2
"m-h3--wysiwyg" >Applicable screw size
Meter ScrewM5 × 0.8
Tapered Screws For PipesR1/8, R1/4, R3/8, R1/2

Please refer to the manufacturer's catalog for safety precautions other than those listed above.

Part Number
CPSE3-4
CPSE7-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTube O.D. (mm) D
(mm)
Connection Size (Effective Cross Section)
(mm2)

฿ 320.15

FITTING 1 Piece(s) Same day 43.3

฿ 352.82

FITTING 1 Piece(s) Same day 67.7

Loading...

  1. 1
 

Basic Information

Type Standard Joint Type With One-Touch Couplings Male/Female Socket (female)
Body Material Brass Seal Material NBR Applicable Fluid Water / Air
Valve Structure Single Passage Opening Closing Type Operating Environment, Applications Standard / Vacuum / Industrial Machinery / Semiconductor Manufacturing Equipment Operating Temperature Range(°C) 0::60
Operating Pressure Range(MPa) 0::0.9