1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Light Coupling, E3/E7 Series Socket, Universal Elbow

Light Coupling, E3/E7 Series Socket, Universal Elbow
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 408.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Lightweight and compact. Easily removable with one-handed operation.

 
Part Number
CPSE3H-M5
CPSE7H-M5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Size (Effective Cross Section)
(mm2)

฿ 408.88

FITTING 1 Piece(s) 3 Day(s) 3

฿ 483.73

FITTING 1 Piece(s) 3 Day(s) 7

Loading...

  1. 1

Basic Information

Joint Type Threaded Type Male/Female Socket (female) Body Material Brass
Applicable Fluid Water / Air Type Standard Valve Structure Single Passage Opening Closing Type
Seal Material NBR Operating Temperature Range(°C) 0::60 Operating Pressure Range(MPa) 0::0.9
Connection screw M M5×0.8