(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Straight couplings with quick connect fitting that allow for easy attachment and detachment with one hand.
[Features]
· Compact and lightweight couplings that can be single-handedly handled.
· Also compatible with couplings from other companies.
[Applications]
· Equipment for high-speed picking robots and filling machines.
One-touch coupling, straight: dimensional drawing
Internal stop mechanism. When the plug is pulled from a socket, the air stops.
Pipes with built-in silencers and built-in check valves are available.
The 20 series features models with built-in silencers to reduce the sound and impact when residual pressure is released, and models with built-in check valves to prevent residual pressure from flowing out.
The E3 and E7 series make compact piping possible.
The E3 and E7 both feature a compact design.
Perfect for sections where air piping is attached and removed frequently.
Series | E3, E7 | 15, 20 |
---|---|---|
Usable Fluids | Air, water | Air |
Maximum Operating Pressure | 0.9 MPa | |
Operating Vacuum Pressure | -100 kPa | |
Operating Temperature Range | 0 to 60°C (without freezing) |
Millimeter Size (mm) | φ4, φ6, φ8, φ10, φ12 |
---|---|
Inch Size | φ1/8, φ5/32, φ1/4, φ5/16, φ3/8, φ1/2 |
Meter Screw | M5 × 0.8 |
---|---|
Tapered Screws For Pipes | R1/8, R1/4, R3/8, R1/2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Valve Structure | Tube O.D. (mm) D (mm) | Appearance Color | Function | Connection Size (Effective Cross Section) (mm2) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 65.00 | FITTING | 1 Piece(s) | Same day | - | Single Passage Opening Closing Type | 6 | Black | Standard Specifications | 12.5 | ||
฿ 141.08 | FITTING | 1 Piece(s) | Same day | 10 | Double passages opening closing type | 6 | Black | With Check Valve | 10.1 | ||
฿ 117.38 | FITTING | 1 Piece(s) | 8 Day(s) | - | Double passages opening closing type | 6 | Light Gray | With Check Valve | 10.1 | ||
฿ 139.83 ฿ 84.40 | FITTING | 1 Piece(s) | Same day | - | Single Passage Opening Closing Type | 6 | Black | With Silencer | 10.1 | ||
฿ 126.45 | FITTING | 1 Piece(s) | 8 Day(s) | - | Single Passage Opening Closing Type | 6 | Light Gray | With Silencer | 10.1 | ||
฿ 79.29 | FITTING | 1 Piece(s) | 3 Day(s) | - | Single Passage Opening Closing Type | 6 | Light Gray | Standard Specifications | 12.5 | ||
฿ 78.40 | FITTING | 1 Piece(s) | Same day | - | Single Passage Opening Closing Type | 8 | Black | Standard Specifications | 23.3 | ||
฿ 147.26 | FITTING | 1 Piece(s) | Same day | 10 | Double passages opening closing type | 8 | Black | With Check Valve | 18 | ||
฿ 123.58 | FITTING | 1 Piece(s) | 12 Day(s) | - | Double passages opening closing type | 8 | Light Gray | With Check Valve | 18 | ||
฿ 132.18 | FITTING | 1 Piece(s) | 10 Day(s) | - | Single Passage Opening Closing Type | 8 | Black | With Silencer | 18 | ||
฿ 132.65 | FITTING | 1 Piece(s) | 11 Day(s) | - | Single Passage Opening Closing Type | 8 | Light Gray | With Silencer | 18 | ||
฿ 86.83 | FITTING | 1 Piece(s) | 10 Day(s) | - | Single Passage Opening Closing Type | 8 | Light Gray | Standard Specifications | 23.3 | ||
฿ 91.47 | FITTING | 1 Piece(s) | Same day | - | Single Passage Opening Closing Type | 10 | Black | Standard Specifications | 33.8 | ||
฿ 172.60 | FITTING | 1 Piece(s) | Same day | 10 | Double passages opening closing type | 10 | Black | With Check Valve | 26 | ||
฿ 149.01 | FITTING | 1 Piece(s) | 8 Day(s) | - | Double passages opening closing type | 10 | Light Gray | With Check Valve | 26 | ||
฿ 165.62 ฿ 83.62 | FITTING | 1 Piece(s) | Same day | - | Single Passage Opening Closing Type | 10 | Black | With Silencer | 26 | ||
฿ 158.08 | FITTING | 1 Piece(s) | 8 Day(s) | - | Single Passage Opening Closing Type | 10 | Light Gray | With Silencer | 26 | ||
฿ 113.30 | FITTING | 1 Piece(s) | Same day | - | Single Passage Opening Closing Type | 10 | Light Gray | Standard Specifications | 33.8 | ||
฿ 117.60 | FITTING | 1 Piece(s) | Same day | - | Single Passage Opening Closing Type | 12 | Black | Standard Specifications | 33.1 | ||
฿ 175.12 | FITTING | 1 Piece(s) | Same day | - | Double passages opening closing type | 12 | Black | With Check Valve | 26.4 | ||
฿ 167.61 | FITTING | 1 Piece(s) | 8 Day(s) | - | Double passages opening closing type | 12 | Light Gray | With Check Valve | 26.4 | ||
฿ 181.15 | FITTING | 1 Piece(s) | 8 Day(s) | - | Single Passage Opening Closing Type | 12 | Black | With Silencer | 26.4 | ||
฿ 173.66 | FITTING | 1 Piece(s) | 8 Day(s) | - | Single Passage Opening Closing Type | 12 | Light Gray | With Silencer | 26.4 | ||
฿ 131.85 | FITTING | 1 Piece(s) | 10 Day(s) | - | Single Passage Opening Closing Type | 12 | Light Gray | Standard Specifications | 33.1 |
Loading...
Joint Type | With One-Touch Couplings | Male/Female | Plug (Male) | Body Material | Resin |
---|---|---|---|---|---|
Applicable Fluid | Air | Type | Standard | Seal Material | NBR |
Operating Temperature Range(°C) | 0::60 | Operating Pressure Range(MPa) | 0::0.9 |
How can we improve?
How can we improve?