1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Light Coupling 20 Series Socket One Touch Fitting Straight

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Light Coupling 20 Series Socket One Touch Fitting Straight
  • Light Coupling 20 Series Socket One Touch Fitting Straight
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 256.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Coupler featuring easily attachable and detachable coupling, etc.
[Features]
· Couplings for general pneumatic pipes with one-touch fitting built-in.
· Lightweight, compact all-resin construction can be connected and detached easily with one hand.
· Coupling modules can be linked together and combined with a main block.
· A built-in stop mechanism causes the air to stop when a plug is pulled out of its socket.
· Plugs with built-in silencers and plugs with built-in check valves are available.
[Applications]
· Perfect for applications like loading devices where pipes are removed and refitted frequently.
· Devices for high-speed picking robots.

20 Series Socket, One-Touch Coupling, Straight: Specifications

20 series socket, one-touch coupling, straight: external diagram

20 series socket, one-touch coupling, straight: external diagram

20 series socket, one-touch coupling, straight: dimensional drawing

20 series socket, one-touch coupling, straight: dimensional drawing

Usable medium: Air
Working operating pressure: 0.9 MPa
Usable vacuum pressure: -100 kPa
Operating temperature range: 0 to 60°C (without freezing)

Size Table

FormatTube External Diameter
øD
BTube End
C
Mass
(g)
Effective Sectional Area
(mm2)
CPS20-6□654.8172311.5
CPS20-8□854.718.12419.8
CPS20-10□1059.820.22822.6
CPS20-12□126023.43023
CPS20-1/4□1/464.6173011.5
CPS20-5/16□5/1654.718.12319.8
CPS20-3/8□3/872.120.75122.6
CPS20-1/2□1/273.523.15423

Units: mm

Applicable Tube Size

Millimeter Size (mm)ø4, ø6, ø8, ø10, ø12
Inch Sizeø1/8, ø5/32, ø1/4, ø5/16, ø3/8, ø1/2

Tube Installation And Removal

Tube Installation

Tube installation
Just insert light couplings (one-touch couplings) up to the tube end to fix the lock claw in place, and then seal the elastic sleeve to the outer radius of the tube.
When installing, refer to the safety precautions on listed products (6. Cautions when installing tubes).

Tube Removal

Removing tubes
When removing tubes, press the opening ring to open the lock claw and release the tube.
Be sure to stop the air when removing them.

"m-h3--wysiwyg">Safety precautions

Warning
1. Do not use for purposes other than those defined for the products by series. Please inquire about use of products for other than their specified purposes.

Warning
1. Tighten the partition nuts for partition unions (PM), partition unions P (PMP) and partition union elbows (PML) to within the specified tightening torque range.

Partition nuts torque value

Product NameFitting SizeTightening Torque
Partition Unions (PM)Partition Unions P (PMP), Partition Union Elbows (PML)
Tube Fitting412.0 to 14.0 N⋅m0.4 to 0.6 N⋅m
618.0 to 21.0 N⋅m0.9 to 1.1 N⋅m
818.0 to 21.0 N⋅m1.1 to 1.3 N⋅m
1019.0 to 21.0 N⋅m2.3 to 2.7 N⋅m
1219.0 to 21.0 N⋅m2.7 to 3.3 N⋅m
1642.0 to 54.0 N⋅m-
Tube Fitting Mini32.5 to 3.5 N⋅m-
45.0 to 7.0 N⋅m
612.0 to 14.0 N⋅m

2. Tightening partition nuts may cause deformation of the object being tightened or cause oil to adhere to its surface, which in turn will loosen the partition fixing area.

3. Our air pressure pipe coupling anticipates that tubes installed before use, and thus if air is applied when tubes are not attached to flashings, etc., the elastic sleeves may be ejected outside of the product body.

Please refer to the manufacturer's catalog for safety precautions other than those listed above.

Part Number
CPS20-6B
CPS20-6WSALE
CPS20-8B
CPS20-8W
CPS20-10B
CPS20-10W
CPS20-12BSALE
CPS20-12W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTube O.D. (mm) D
(mm)
Appearance Color Connection Size (Effective Cross Section)
(mm2)

฿ 257.79

FITTING 1 Piece(s) Same day 106Black11.5

฿ 369.68

฿ 138.48

FITTING 1 Piece(s) Same day -6Light Gray11.5

฿ 260.94

FITTING 1 Piece(s) Same day 108Black19.8

฿ 341.42

FITTING 1 Piece(s) 10 Day(s) -8Light Gray19.8

฿ 273.61

FITTING 1 Piece(s) Same day 1010Black22.6

฿ 360.00

FITTING 1 Piece(s) 3 Day(s) -10Light Gray22.6

฿ 261.35

฿ 159.68

FITTING 1 Piece(s) Same day -12Black23

฿ 256.97

FITTING 1 Piece(s) 10 Day(s) 1012Light Gray23

Loading...

  1. 1
 

Basic Information

Joint Type With One-Touch Couplings Male/Female Socket (female) Body Material Resin
Applicable Fluid Air Type Standard Valve Structure Single Passage Opening Closing Type
Seal Material NBR Operating Temperature Range(°C) 0::60 Operating Pressure Range(MPa) 0::0.9