(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Lightweight and compact. Easily removable with just one-hand.
Part Number |
---|
CPS20-02B |
CPS20-02W |
CPS20-03B |
CPS20-03W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connection screw M | Appearance Color |
---|---|---|---|---|---|---|---|
฿ 289.56 | FITTING | 1 Piece(s) | Same day | R1/4 | Black | ||
฿ 276.69 | FITTING | 1 Piece(s) | 10 Day(s) | R1/4 | Light Gray | ||
฿ 290.17 ฿ 148.74 | FITTING | 1 Piece(s) | Same day | R3/8 | Black | ||
฿ 283.05 | FITTING | 1 Piece(s) | 3 Day(s) | R3/8 | Light Gray |
Loading...
Joint Type | Threaded Type | Male/Female | Socket (female) | Body Material | Resin |
---|---|---|---|---|---|
Applicable Fluid | Air | Type | Standard | Valve Structure | Single Passage Opening Closing Type |
Seal Material | NBR | Operating Temperature Range(°C) | 0::60 | Operating Pressure Range(MPa) | 0::0.9 |
Connection Size (Effective Cross Section)(mm2) | 20 |
How can we improve?
How can we improve?