1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Light Coupling 15 Series Socket One Touch Fitting Bulkhead Straight

Light Coupling 15 Series Socket One Touch Fitting Bulkhead Straight
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 400.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Easily detachable coupling fittings, etc. A Light Coupling 15 Series socket bulkhead straight with a one-touch coupling—manufactured by Nihon Pisco Co., Ltd.
· Materials: resin, NBR
· Connection type: one-touch coupling
· Type: standard

 
Part Number
CPS15M-8BSALE
CPS15M-8WSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAppearance Color

฿ 440.92

฿ 264.68

FITTING 1 Piece(s) Same day Black

฿ 400.64

฿ 250.44

FITTING 1 Piece(s) Same day Light Gray

Loading...

  1. 1

Basic Information

Joint Type With One-Touch Couplings Male/Female Socket (female) Body Material Resin
Applicable Fluid Air Type Standard Valve Structure Single Passage Opening Closing Type
Seal Material NBR Operating Temperature Range(°C) 0::60 Operating Pressure Range(MPa) 0::0.9
Tube O.D. (mm) D(mm) 8 Connection Size (Effective Cross Section)(mm2) 15