(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
15 series socket straight thread type light coupling.
[Features]
· Compact and lightweight couplings that can be single-handedly handled.
· Also compatible with couplings from other companies.
· Built-in stop mechanism.
· When the plug is removed from the socket, the air stops.
· Ideal for sections where air piping needs to be frequently mounted and dismounted.
● List of Pisco quick connect fitting selection guide PDF (catalog)
Part Number |
---|
CPS15-01B |
CPS15-01W |
CPS15-02B |
CPS15-02W |
CPS15-03B |
CPS15-03W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connection screw M | Appearance Color |
---|---|---|---|---|---|---|---|
฿ 256.30 | FITTING | 1 Piece(s) | 3 Day(s) | R1/8 | Black | ||
฿ 281.10 ฿ 143.53 | FITTING | 1 Piece(s) | Same day | R1/8 | Light Gray | ||
฿ 284.98 | FITTING | 1 Piece(s) | 3 Day(s) | R1/4 | Black | ||
฿ 282.02 | FITTING | 1 Piece(s) | 3 Day(s) | R1/4 | Light Gray | ||
฿ 289.26 | FITTING | 1 Piece(s) | 8 Day(s) | R3/8 | Black | ||
฿ 289.26 | FITTING | 1 Piece(s) | 10 Day(s) | R3/8 | Light Gray |
Loading...
Joint Type | Threaded Type | Male/Female | Socket (female) | Body Material | Resin |
---|---|---|---|---|---|
Applicable Fluid | Air | Type | Standard | Valve Structure | Single Passage Opening Closing Type |
Seal Material | NBR | Operating Temperature Range(°C) | 0::60 | Operating Pressure Range(MPa) | 0::0.9 |
Connection Size (Effective Cross Section)(mm2) | 15 |
How can we improve?
How can we improve?