1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Connector, Male Unit, Elbow

Connector, Male Unit, Elbow
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 132.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·It is a connector that allows multiple tubes to be attached and detached at once.

 
Part Number
PQ3ML-A
PQ4ML-A
PQ6L-A
PQ6ML-A
PQ8L-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTube O.D. (mm) D
(mm)
Main Body Type

฿ 132.03

FITTING 1 Piece(s) 8 Day(s) 3Mini Type Elbow

฿ 132.03

FITTING 1 Piece(s) 8 Day(s) 4Mini Type Elbow

฿ 144.06

FITTING 1 Piece(s) 9 Day(s) 6Standard Type Elbow

฿ 135.05

FITTING 1 Piece(s) 8 Day(s) 6Mini Type Elbow

฿ 145.83

FITTING 1 Piece(s) 9 Day(s) 8Standard Type Elbow

Loading...

  1. 1

Basic Information

Type Multiple Joint Type With One-Touch Couplings Male/Female Plug (Male)
Body Material Resin Seal Material NBR Applicable Fluid Air
Valve Structure Double passages opening type Operating Environment, Applications Standard / Vacuum / Industrial Machinery Operating Temperature Range(°C) 0::60
Operating Pressure Range(MPa) 0::0.9