1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Mold Coupler, Brass, PF【1-10 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Mold Coupler, Brass, PF
  • Mold Coupler, Brass, PF
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 115.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General-purpose cooling water inlet fitting for mold.

Part Number
K-01PF-BRSSALE
K-02PF-BRS
K-03PF-BRS
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread

฿ 1,150.00

฿ 690.12

METAL MOLD COUPLER 1 Pack(s)

10 Pieces Per Package

Same day 1/8

฿ 115.00

METAL MOLD COUPLER 1 Piece(s) 4 Day(s) 1/4

฿ 152.09

METAL MOLD COUPLER 1 Piece(s) 3 Day(s) 3/8

Loading...

  1. 1

Basic Information

Types of connection parts For Male Thread Plug (Male) / Socket (Female) Plug (Male) Body Material Brass(C3604)
Applicable Fluids Water / Oil Types Standard Structure of Valve Single Passage Opening Closing Type
Operating Temperature Range(°C) -20::180 Operating Pressure Range(MPa) 0::1 Types of connection screw Rc