1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rotary Type Line Cupla, Steel, Socket, for 2-Branch Piping

COUPLER FOR LOW PRESSURE AIR

Rotary Type Line Cupla, Steel, Socket, for 2-Branch Piping
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,195.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A rotatory line coupler for female thread mounting.
Several air outlets can be placed freely on 360°. The collected piping for a Hi Cupla can be done quickly.
[Features]
· The air from several outlets can be simultaneously and quickly taken out from a single piping.
· The air outlet can be placed freely across 360°. At that time the hose torsion can also be annulled by a swivel mechanism.
· An RT type (for bifurcation) or RE type (for trifurcation) can be chosen according to the nature of the work.
· Cannot be used for vacuum applications both individually and when connected.
· The fluids are drained from the inlet through the outlet.
· Connectable with various products of the Hi Cupla series and nut coupler series.

Part Number
RT-STL-NBR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,195.00

COUPLER FOR LOW PRESSURE AIR 1 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Types of connection parts For High Coupler Small Diameter Socket Plug (Male) / Socket (Female) Socket (female) Body Material Steel
Applicable Fluids Air Types Standard / Branch Operating Environment/Applications Standard / Plant Piping / Industrial Machinery
Structure of Valve Single Passage Opening Closing Type Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::60
Operating Pressure Range(MPa) 0::1.5

Please check the type/dimensions/specifications of the part RT-STL-NBR in the Rotary Type Line Cupla, Steel, Socket, for 2-Branch Piping series.