1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Lever Lock Cupla, Resin, Socket, LC Type (for Hose Mounting) (Part Number)

Lever Lock Cupla, Resin, Socket, LC Type (for Hose Mounting)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,465.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Lightly pull the lever to transport liquid, air and powder. A wide range of main body materials, sizes and mounting shape.
[Features]
· Can be used to transport a wide variety of liquids, gases, and powders.
· Less unevenness on the inner part due to end-surface sealing structure, allowing smooth liquid transportation.
· Adopts a "special lip sealing" (except for 3/4" and 1", silicone rubber, FEP-coated rubber) that reduces the load of lever operations.
· The dimensions of the connection part comply with U.S. Military Standard A-A-59326.
· Various types of main body materials, sizes, and mounting shapes are standardized to support wide range of applications.
· Stopper function ensures higher safety. (Only made-to-order products and metallic products)
[Applications]
· For hose attachment.

Part Number
LC-6TSH-PLA-NBR
LC-8TSH-PLA-NBR
LC-12TSH-PLA-NBR
LC-16TSH-PLA-NBR
LC-24TSH-PLA-NBR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOperating Pressure Range
(MPa)
Size
(Inch)

฿ 1,890.00

COUPLER FOR LOWPRESSURE LIQUID 1 Piece(s) 90 Day(s) 0~0.53/4

฿ 1,465.79

COUPLER FOR LOWPRESSURE LIQUID 1 Piece(s) 11 Day(s) 0~0.51

฿ 1,833.34

COUPLER FOR LOWPRESSURE LIQUID 1 Piece(s) 9 Day(s) 0~0.51 1/2

฿ 2,230.00

COUPLER FOR LOWPRESSURE LIQUID 1 Piece(s) 90 Day(s) 0~0.22

฿ 4,233.34

COUPLER FOR LOWPRESSURE LIQUID 1 Piece(s) 9 Day(s) 0~0.23

Loading...

  1. 1

Basic Information

Types of connection parts For hose mounting Plug (Male) / Socket (Female) Socket (female) Body Material Resin(PLA)
Applicable Fluids Water / Air / Powder Types Standard Structure of Valve Double passages opening type
Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) 5::50