1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Lever Lock Coupler, Resin, LB

Lever Lock Coupler, Resin, LB
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,391.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Transports liquid, gas or powder with light lever operation. A variety of body materials, sizes and mounting shapes are available.

Part Number
LB-6TSM-PLA-NBR
LB-8TSM-PLA-NBR
LB-12TSM-PLA-NBR
LB-16TSM-PLA-NBR
LB-24TSM-PLA-NBR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOperating Pressure Range
(MPa)
Nominal of Thread Size
(Inch)

฿ 1,391.00

COUPLER FOR LOWPRESSURE LIQUID 1 Piece(s) 90 Day(s) 0~0.53/43/4

฿ 1,501.67

COUPLER FOR LOWPRESSURE LIQUID 1 Piece(s) 90 Day(s) 0~0.511

฿ 2,170.00

COUPLER FOR LOWPRESSURE LIQUID 1 Piece(s) 90 Day(s) 0~0.51 1/21 1/2

฿ 2,740.00

COUPLER FOR LOWPRESSURE LIQUID 1 Piece(s) 90 Day(s) 0~0.222

฿ 3,961.67

COUPLER FOR LOWPRESSURE LIQUID 1 Piece(s) 90 Day(s) 0~0.233

Loading...

  1. 1

Basic Information

Types of connection parts For Female Thread Plug (Male) / Socket (Female) Socket (female) Body Material Resin(PLA)
Applicable Fluids Water / Air / Powder Types Standard Operating Environment/Applications Standard / Plant Piping / Industrial Machinery
Structure of Valve Double passages opening type Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) 5::50
Types of connection screw R