1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Lever Lock Coupler, Stainless Steel, L-E Type (LE-6TPH-SUS)

COUPLER FOR LOWPRESSURE LIQUID

Lever Lock Coupler, Stainless Steel, L-E Type (LE-6TPH-SUS)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Transport of liquid, gases and powders via light lever operation. A variety of body materials, sizes and mounting shapes are available.

[Features]
· Can be used for a wide range of liquid, gas, and powder transport applications.
· Product supports smooth fluid transport with a sealed edge construction that reduces unevenness on the inner surface.
· The "special lip gasket" (3/4" or 1", silicone rubber, rubber covered with FEP excluded) is used to reduce lever operating load.
· Connection size is compliant with U.S. Army Standard A-A-59326.
· Various main body materials, sizes and mounting shapes are available as standard options to support of a wide range of applications.
· Safety further improved using a stopper function (built-to-order products / metal only).

Specification

●Withstanding Pressure(MPa):2.7
●SPQ(piece):1
●Working Fluid: Water, Hydraulic Oil, Air, Powder
●Working Temperature Range: -20 to 80°C
●Maximum Working Pressure: 1.8MPa
●Two Way Open Type

Materials

●Main Body: Stainless Steel
Part Number
LE-6TPH-SUS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOperating Pressure Range
(MPa)
Size
(Inch)

฿ 3,116.67

COUPLER FOR LOWPRESSURE LIQUID 1 Piece(s) 90 Day(s) 0~1.83/4

Loading...

  1. 1

Basic Information

Types of connection parts For hose mounting Plug (Male) / Socket (Female) Plug (Male) Body Material Stainless steel (SUS303 / SUS304)
Applicable Fluids Water / Air / Water Vapor / Oil / Powder Types Standard Structure of Valve Double passages opening type
Operating Temperature Range(°C) -40::180

Please check the type/dimensions/specifications of the part LE-6TPH-SUS in the Lever Lock Coupler, Stainless Steel, L-E Type series.

Products with similar specification

Part Number
LE-12TPH-SUS
LE-16TPH-SUS
LE-20TPH-SUS
LE-24TPH-SUS
LE-32TPH-SUS
LE-8TPH-SUS
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOperating Pressure Range
(MPa)
Size
(Inch)

฿ 4,379.73

1 Piece(s) 9 Day(s) 0~1.81 1/2

฿ 4,613.07

1 Piece(s) 9 Day(s) 0~1.82

฿ 8,885.59

1 Piece(s) 9 Day(s) 0~1.62 1/2

฿ 11,154.51

1 Piece(s) 9 Day(s) 0~1.63

฿ 17,678.83

1 Piece(s) 9 Day(s) 0~1.14

฿ 3,265.00

1 Piece(s) 3 Day(s) 0~1.81