(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Low pressure stainless steel lever lock coupler for smooth fluid transfer.
Lightly pull the lever to transport liquid, air and powder. A wide range of main body materials, sizes and mounting shape.
[Features]
· Can be used to transport a wide variety of liquids, gases, and powders.
· Less unevenness on the inner part due to end-surface sealing structure, allowing smooth liquid transportation.
· Adopts a "special lip sealing" (except for 3/4" and 1", silicone rubber, FEP-coated rubber) that reduces the load of lever operations.
· The dimensions of the connection part comply with U.S. Military Standard A-A-59326.
· Various types of main body materials, sizes, and mounting shapes are standardized to support wide range of applications.
· Stopper function ensures higher safety. (Only made-to-order products and metallic products)
[Applications]
· Useful for male thread mounting.
Types of connection parts | For Male Thread | Plug (Male) / Socket (Female) | Socket (female) | Body Material | Stainless Steel |
---|---|---|---|---|---|
Applicable Fluids | Water / Air / Water Vapor / Oil / Powder | Types | Standard | Operating Environment/Applications | Standard / Vacuum Compatible (When Connected) / Plant Piping / Industrial Machinery |
Structure of Valve | Double passages opening type | Seal Material | Nitrile Rubber (NBR) | Operating Temperature Range(°C) | -20::80 |
Types of connection screw | Rc |
Please check the type/dimensions/specifications of the part LD-10TSF-SUS-NBR in the Lever Lock Cupla, Stainless Steel Socket, LD Type (for Male Thread Mounting) series.
Part Number |
---|
LD-12TSF-SUS-NBR |
LD-16TSF-SUS-NBR |
LD-20TSF-SUS-NBR |
LD-24TSF-SUS-NBR |
LD-32TSF-SUS-NBR |
LD-6TSF-SUS-NBR |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Operating Pressure Range (MPa) | Nominal of Thread | Mating Thread Size |
---|---|---|---|---|---|---|---|
฿ 6,032.46 | 1 Piece(s) | 9 Day(s) | 0~1.8 | 1 1/2 | R 1 1/2 | ||
฿ 8,171.63 | 1 Piece(s) | 9 Day(s) | 0~1.8 | 2 | R 2 | ||
฿ 11,952.71 | 1 Piece(s) | 9 Day(s) | 0~1.6 | 2 1/2 | R 2 1/2 | ||
฿ 15,889.64 | 1 Piece(s) | 9 Day(s) | 0~1.6 | 3 | R 3 | ||
฿ 23,546.40 | 1 Piece(s) | 9 Day(s) | 0~1.1 | 4 | R 4 | ||
฿ 4,125.84 | 1 Piece(s) | 3 Day(s) | 0~1.8 | 3/4 | R 3/4 |
How can we improve?
How can we improve?