1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lever Lock Cupla, Stainless Steel, Plug, LA Type (for Male Thread Connections)

Lever Lock Cupla, Stainless Steel, Plug, LA Type (for Male Thread Connections)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,503.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A low-pressure stainless steel lever lock coupler which can be used for transporting liquids/gases/powders with light lever operation.
· A wide range of main body materials, sizes and mounting shape.
[Features]
· Can be used to transport a wide variety of liquids, gases, and powders.
· Less unevenness on the inner part due to end-surface sealing structure, allowing smooth liquid transportation.
· Adopts a "special lip sealing" (except for 3/4" and 1", silicone rubber, FEP-coated rubber) that reduces the load of lever operations.
· The dimensions of the connection part comply with U.S. Military Standard A-A-59326.
· Various types of main body materials, sizes, and mounting shapes are standardized to support wide range of applications.
[Applications]
· Useful for male thread mounting.

Specification

●Withstanding Pressure(MPa):2.7
●SPQ(piece):1
●Working Fluid: Water, Hydraulic Oil, Air, Powder
●Working Temperature Range: -20 to 80°C
●Maximum Working Pressure: 1.8MPa
●Two Way Open Type

Materials

●Main Body: Stainless Steel
Part Number
LA-6TPF-SUS
LA-8TPF-SUS
LA-10TPF-SUS
LA-12TPF-SUS
LA-16TPF-SUS
LA-20TPF-SUS
LA-24TPF-SUS
LA-32TPF-SUS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOperating Pressure Range
(MPa)
Nominal of Thread

฿ 2,503.34

COUPLER FOR LOWPRESSURE LIQUID 1 Piece(s) 3 Day(s) 0~1.83/4

฿ 3,003.34

COUPLER FOR LOWPRESSURE LIQUID 1 Piece(s) 3 Day(s) 0~1.81

฿ 3,571.63

COUPLER FOR LOWPRESSURE LIQUID 1 Piece(s) 9 Day(s) 0~1.81 1/4

฿ 3,856.15

COUPLER FOR LOWPRESSURE LIQUID 1 Piece(s) 9 Day(s) 0~1.81 1/2

฿ 4,637.84

COUPLER FOR LOWPRESSURE LIQUID 1 Piece(s) 9 Day(s) 0~1.82

฿ 7,797.75

COUPLER FOR LOWPRESSURE LIQUID 1 Piece(s) 9 Day(s) 0~1.62 1/2

฿ 10,054.51

COUPLER FOR LOWPRESSURE LIQUID 1 Piece(s) 9 Day(s) 0~1.63

฿ 15,886.49

COUPLER FOR LOWPRESSURE LIQUID 1 Piece(s) 9 Day(s) 0~1.14

Loading...

  1. 1

Basic Information

Types of connection parts For Male Thread Plug (Male) / Socket (Female) Plug (Male) Body Material Stainless Steel
Applicable Fluids Water / Air / Water Vapor / Oil / Powder Types Standard Structure of Valve Double passages opening type
Types of connection screw Rc