(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Lightly pull the lever to transport liquid, air and powder. A wide range of main body materials, sizes and mounting shape.
[Features]
· Low pressure stainless steel lever lock coupler with few irregularities on the inner surface due to the sealed tip structure.
· Can be used to transport a wide variety of liquids, gases, and powders.
· Adopts a "special lip sealing" (except for 3/4" and 1", silicone rubber, FEP-coated rubber) that reduces the load of lever operations.
· Plug LF Type.
· The dimensions of the connection part comply with U.S. Military Standard A-A-59326.
· Various types of main body materials, sizes, and mounting shapes are standardized to support wide range of applications.
· Stopper function ensures higher safety. (Only made-to-order products and metallic products)
[Applications]
· For female thread mounting.
Part Number |
---|
LF-6TPM-ALM |
LF-8TPM-ALM |
LF-10TPM-ALM |
LF-12TPM-ALM |
LF-16TPM-ALM |
LF-20TPM-ALM |
LF-24TPM-ALM |
LF-32TPM-ALM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Operating Pressure Range (MPa) | Nominal of Thread |
---|---|---|---|---|---|---|---|
฿ 574.59 | COUPLER FOR LOWPRESSURE LIQUID | 1 Piece(s) | 3 Day(s) | 0~1.8 | 3/4 | ||
฿ 613.33 ฿ 516.12 | COUPLER FOR LOWPRESSURE LIQUID | 1 Piece(s) | Same day | 0~1.8 | 1 | ||
฿ 853.16 | COUPLER FOR LOWPRESSURE LIQUID | 1 Piece(s) | 9 Day(s) | 0~1.8 | 1 1/4 | ||
฿ 953.16 | COUPLER FOR LOWPRESSURE LIQUID | 1 Piece(s) | 9 Day(s) | 0~1.8 | 1 1/2 | ||
฿ 1,153.61 | COUPLER FOR LOWPRESSURE LIQUID | 1 Piece(s) | 9 Day(s) | 0~1.8 | 2 | ||
฿ 2,026.58 | COUPLER FOR LOWPRESSURE LIQUID | 1 Piece(s) | 9 Day(s) | 0~1.1 | 2 1/2 | ||
฿ 2,521.63 | COUPLER FOR LOWPRESSURE LIQUID | 1 Piece(s) | 9 Day(s) | 0~0.9 | 3 | ||
฿ 4,045.50 | COUPLER FOR LOWPRESSURE LIQUID | 1 Piece(s) | 9 Day(s) | 0~0.7 | 4 |
Loading...
Types of connection parts | For Female Thread | Plug (Male) / Socket (Female) | Plug (Male) | Body Material | Aluminum (ALM) |
---|---|---|---|---|---|
Applicable Fluids | Water / Air / Water Vapor / Oil / Powder | Types | Standard | Structure of Valve | Double passages opening type |
Types of connection screw | R |
How can we improve?
How can we improve?