1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Lever Lock Cupla, Aluminum Alloy, LB Type (For Female Thread Mounting)

Lever Lock Cupla, Aluminum Alloy, LB Type (For Female Thread Mounting)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,561.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Lightly pull the lever to transport liquid, air and powder. A wide range of main body materials, sizes and mounting shape.
[Features]
· Can be used to transport a wide variety of liquids, gases, and powders.
· Less unevenness on the inner part due to end-surface sealing structure, allowing smooth liquid transportation.
· Adopts a "special lip sealing" (except for 3/4" and 1", silicone rubber, FEP-coated rubber) that reduces the load of lever operations.
· The dimensions of the connection part comply with U.S. Military Standard A-A-59326.
· Various types of main body materials, sizes, and mounting shapes are standardized to support wide range of applications.
· Stopper function ensures higher safety. (Only made-to-order products and metallic products)
[Applications]
· For female thread mounting.

Part Number
LB-6TSM-ALM-NBR
LB-8TSM-ALM-NBR
LB-10TSM-ALM-NBR
LB-12TSM-ALM-NBR
LB-16TSM-ALM-NBR
LB-20TSM-ALM-NBR
LB-32TSM-ALM-NBR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOperating Pressure Range
(MPa)
Nominal of Thread Size
(Inch)

฿ 1,561.67

COUPLER FOR LOWPRESSURE LIQUID 10 Piece(s) 90 Day(s) 0~1.83/43/4

฿ 1,679.17

COUPLER FOR LOWPRESSURE LIQUID 1 Piece(s) 3 Day(s) 0~1.811

฿ 2,149.55

COUPLER FOR LOWPRESSURE LIQUID 1 Piece(s) 9 Day(s) 0~1.81 1/41 1/4

฿ 2,152.26

COUPLER FOR LOWPRESSURE LIQUID 1 Piece(s) 9 Day(s) 0~1.81 1/21 1/2

฿ 2,297.75

COUPLER FOR LOWPRESSURE LIQUID 1 Piece(s) 9 Day(s) 0~1.822

฿ 3,249.55

COUPLER FOR LOWPRESSURE LIQUID 1 Piece(s) 9 Day(s) 0~1.12 1/22 1/2

฿ 10,954.96

COUPLER FOR LOWPRESSURE LIQUID 1 Piece(s) 9 Day(s) 0~0.744

Loading...

  1. 1

Basic Information

Types of connection parts For Female Thread Plug (Male) / Socket (Female) Socket (female) Body Material Aluminum (ALM)
Applicable Fluids Water / Air / Water Vapor / Oil / Powder Types Standard Structure of Valve Double passages opening type
Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::80 Types of connection screw R