1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Mini Coupler Super, Steel, for Fuel Gas, PN

COUPLER FOR LOW PRESSURE AIR

Mini Coupler Super, Steel, for Fuel Gas, PN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 280.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Single-touch reinforced piping for fusing equipment.

[Features]
• All pipes used in torch cutting work, such as container and blow pipes, can be connected.
• Chrome-plated main body offers excellent corrosion resistance.
• Heat-treated plug for extra durability.
• To prevent misconnection, different coupling sizes are used for the oxygen and fuel, and the sleeves are color-coded (chrome plating for the oxygen sleeve; copper plating for the fuel one) to ensure safety.
• Small core type for a variety of purposes.
• Various mounting shapes are available as standard options, supporting a wide range of torch cutting applications.
• Compatible with the Mini Coupler.

Part Number
S33PN-STL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 280.00

COUPLER FOR LOW PRESSURE AIR 20 Piece(s) 90 Day(s)

Loading...

  1. 1

Basic Information

Types of connection parts For rubber hoses mounting for blowing equipments Plug (Male) / Socket (Female) Plug (Male) Body Material Steel
Applicable Fluids Gas for blowing equipments Types Standard Operating Environment/Applications Standard
Structure of Valve Single Passage Opening Closing Type Operating Temperature Range(°C) -20::80 Operating Pressure Range(MPa) 0::0.7
Mating Hose Inner Diameter(mm) 5

Please check the type/dimensions/specifications of the part S33PN-STL in the Mini Coupler Super, Steel, for Fuel Gas, PN series.