1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Mini Coupler Super, Steel, for Fuel Gas, PF

COUPLER FOR LOW PRESSURE AIR

Mini Coupler Super, Steel, for Fuel Gas, PF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 220.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For single-touch reinforced fused equipment piping.

[Features]
• All pipes used in torch cutting work, such as containers and blow pipes, can be connected.
• The chrome-plated main body offers excellent corrosion resistance.
• Moreover, plug durability is improved via heat treatment.
• To prevent misconnection, different coupling sizes are used for oxygen and fuel, and sleeves are color-coded (chrome plating for the oxygen sleeve; copper plating for the fuel one), ensuring safety.
• Small-diameter core supports a wide variety of different applications.
• Various mounting configurations are available as standard options to support a wide range of torch cutting applications.
• Moreover, the product is compatible with the Mini Coupler.

Part Number
S33PF-STL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 220.00

COUPLER FOR LOW PRESSURE AIR 20 Piece(s) 90 Day(s)

Loading...

  1. 1

Basic Information

Types of connection parts For Male Thread Plug (Male) / Socket (Female) Plug (Male) Body Material Steel
Applicable Fluids Gas for blowing equipments Types Standard Operating Environment/Applications Standard
Structure of Valve Single Passage Opening Closing Type Operating Temperature Range(°C) -20::80 Operating Pressure Range(MPa) 0::0.7
Types of connection screw M Nominal of Thread M16×1.5 (Left)

Please check the type/dimensions/specifications of the part S33PF-STL in the Mini Coupler Super, Steel, for Fuel Gas, PF series.