1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Mini Coupler, Brass, for Oxygen, PF Type

Mini Coupler, Brass, for Oxygen, PF Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 170.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Dedicated type for welding and cutting equipment. Available in an abundant variation of large flow-rate types.

Part Number
22PF-BRS
25PF-BRS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTypes of connection screw Nominal of Thread

฿ 170.00

COUPLER FOR LOW PRESSURE AIR 20 Piece(s) 90 Day(s) MM16×1.5

฿ 170.00

COUPLER FOR LOW PRESSURE AIR 20 Piece(s) 90 Day(s) WW12.5-20

Loading...

  1. 1

Basic Information

Types of connection parts For Male Thread Plug (Male) / Socket (Female) Plug (Male) Body Material Brass(C3604)
Applicable Fluids Gas for blowing equipments Types Standard Structure of Valve Single Passage Opening Closing Type
Operating Temperature Range(°C) -20::80 Operating Pressure Range(MPa) 0::0.7