1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Mini Coupler, Brass, for Fuel Gas, SM

COUPLER FOR LOW PRESSURE AIR

Mini Coupler, Brass, for Fuel Gas, SM
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 590.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Fusing equipment-dedicated type. A wide variety with high flow rates.

Part Number
33SM-BRS-NBR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 590.36

COUPLER FOR LOW PRESSURE AIR 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Types of connection parts For Female Thread Plug (Male) / Socket (Female) Socket (female) Body Material Brass(C3604)
Applicable Fluids Gas for blowing equipments Types Standard Operating Environment/Applications Standard
Structure of Valve Single Passage Opening Closing Type Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::80
Operating Pressure Range(MPa) 0::0.7 Types of connection screw R Nominal of Thread 3/8

Please check the type/dimensions/specifications of the part 33SM-BRS-NBR in the Mini Coupler, Brass, for Fuel Gas, SM series.