(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Specialized type for fused equipment. Wide set of options with high flow rates.
[Features]
· Dedicated type for fused equipment.
· High flow rate with many different options.
· All pipes used in torch cutting work, such as containers and blow pipes, can be connected.
· Double lip seal structure prevents leakage when connected.
· Moreover, the fitting size is different between oxygen and fuel gas types in order to prevent connection errors.
· Supports large flow rates by reducing pressure losses to a minimum.
· Various mounting configurations are available as standard options to support a wide range of torch cutting applications.
· Moreover, the product is compatible with the Mini Coupler Super.
· Line Coupler Mini for branch piping is also available.
Part Number |
---|
33SH-BRS-NBR |
35SH-BRS-NBR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hose size of the mating side (Inch) |
---|---|---|---|---|---|---|
฿ 586.67 | COUPLER FOR LOW PRESSURE AIR | 1 Piece(s) | 4 Day(s) | 3/8 | ||
฿ 586.67 | COUPLER FOR LOW PRESSURE AIR | 1 Piece(s) | 4 Day(s) | 5/16 |
Loading...
Types of connection parts | For hose mounting | Plug (Male) / Socket (Female) | Socket (female) | Body Material | Brass(C3604) |
---|---|---|---|---|---|
Applicable Fluids | Gas for blowing equipments | Types | Standard | Operating Environment/Applications | Standard |
Structure of Valve | Single Passage Opening Closing Type | Seal Material | Nitrile Rubber (NBR) | Operating Temperature Range(°C) | -20::80 |
Operating Pressure Range(MPa) | 0::0.7 |
How can we improve?
How can we improve?