1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Mini Coupler, Brass, for Fuel Gas, PH

Mini Coupler, Brass, for Fuel Gas, PH
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 186.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Fusing equipment-dedicated type. A wide variety with high flow rates.

Part Number
33PH-BRS
35PH-BRS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHose size of the mating side 
(Inch)

฿ 186.67

COUPLER FOR LOW PRESSURE AIR 20 Piece(s) 90 Day(s) 3/8

฿ 186.67

COUPLER FOR LOW PRESSURE AIR 1 Piece(s) 4 Day(s) 5/16

Loading...

  1. 1

Basic Information

Types of connection parts For hose mounting Plug (Male) / Socket (Female) Plug (Male) Body Material Brass(C3604)
Applicable Fluids Gas for blowing equipments Types Standard Structure of Valve Single Passage Opening Closing Type
Operating Temperature Range(°C) -20::80 Operating Pressure Range(MPa) 0::0.7