1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Multi Cupla System, MAM Type, Brass 8-Port Type Socket

MULTI COUPLER

Multi Cupla System, MAM Type, Brass 8-Port Type Socket
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 18,982.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Single operation enables simultaneous connections of multiple pipes. Makes time required for replacement of multiple pipes significantly shorter.
[Features]
· MAM model 8-port type.
· Multiple pipes can be connected at the same time.
· The lever operation makes it easy to attach and detach manually.
· The lever has a stopper, so the socket plate does not pop out abruptly during separation.
· Only the socket side has a valve.

Part Number
MAM-1S-8-BRS-NBR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 18,982.92

MULTI COUPLER 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Types of connection parts For Male Thread Plug (Male) / Socket (Female) Socket (female) Body Material Brass(C3604)
Applicable Fluids Air Types Standard / Multiple Structure of Valve Single Passage Opening Closing Type
Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::60 Operating Pressure Range(MPa) 0::0.7
Types of connection screw Rc Nominal of Thread 1/8

Please check the type/dimensions/specifications of the part MAM-1S-8-BRS-NBR in the Multi Cupla System, MAM Type, Brass 8-Port Type Socket series.