1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Multi Coupler System, MAM Model, Brass, 12-Port, Socket

MULTI COUPLER

Multi Coupler System, MAM Model, Brass, 12-Port, Socket
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 21,937.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Multiple pipes can be connected all at once. Significantly reduces the time required to connect and disconnect multiple pipes.

Part Number
MAM-1S-12-BRS-NBR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 21,937.09

MULTI COUPLER 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Types of connection parts For Male Thread Plug (Male) / Socket (Female) Socket (female) Body Material Brass(C3604)
Applicable Fluids Air Types Standard / Multiple Operating Environment/Applications Standard / Plant Piping / Industrial Machinery
Structure of Valve Single Passage Opening Closing Type Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::60
Operating Pressure Range(MPa) 0::0.7 Types of connection screw Rc Nominal of Thread 1/8

Please check the type/dimensions/specifications of the part MAM-1S-12-BRS-NBR in the Multi Coupler System, MAM Model, Brass, 12-Port, Socket series.