1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Multi Coupler System, MAM-B 8-Port, Plug

COUPLER FOR AUTOMATIC PIPINGS

Multi Coupler System, MAM-B 8-Port, Plug
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,645.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Multiple pipes can be connected all at once. Significantly reduces the time required to mount and dismount multiple pipes.

Part Number
MAM-B-1P8-BRS-FKM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 16,645.00

COUPLER FOR AUTOMATIC PIPINGS 1 Piece(s) 90 Day(s)

Loading...

  1. 1

Basic Information

Types of connection parts For Male Thread Plug (Male) / Socket (Female) Plug (Male) Body Material Brass(C3604)
Applicable Fluids Water / Air Types Standard / Multiple Operating Environment/Applications Standard / Vacuum Compatible (When Connected) / Plant Piping / Industrial Machinery
Structure of Valve Double passages opening closing type Seal Material Fluoro Rubber (FKM) Operating Temperature Range(°C) -20::180
Operating Pressure Range(MPa) 0::1 Types of connection screw Rc Nominal of Thread 1/8

Please check the type/dimensions/specifications of the part MAM-B-1P8-BRS-FKM in the Multi Coupler System, MAM-B 8-Port, Plug series.