1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Multi Coupler System, MAM-B Type, 6-Port Type, Plug

COUPLER FOR AUTOMATIC PIPINGS

Multi Coupler System, MAM-B Type, 6-Port Type, Plug
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,861.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Simultaneously connects multiple pipes by a single-action connection. Significantly reduces the time required to attach and detach multiple pipes.

Part Number
MAM-B-2P6-BRS-FKM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,861.67

COUPLER FOR AUTOMATIC PIPINGS 1 Piece(s) 90 Day(s)

Loading...

  1. 1

Basic Information

Types of connection parts For Male Thread Plug (Male) / Socket (Female) Plug (Male) Body Material Brass(C3604)
Applicable Fluids Water / Air Types Standard / Multiple Structure of Valve Double passages opening closing type
Seal Material Fluoro Rubber (FKM) Operating Temperature Range(°C) -20::180 Operating Pressure Range(MPa) 0::1
Types of connection screw Rc Nominal of Thread 1/4

Please check the type/dimensions/specifications of the part MAM-B-2P6-BRS-FKM in the Multi Coupler System, MAM-B Type, 6-Port Type, Plug series.