1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Multi Coupler System, MAM-A/B Model Brass Coupler Unit Plug

Multi Coupler System, MAM-A/B Model Brass Coupler Unit Plug
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,288.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Coupler unit plug for the multi-coupler system MAM-A/B .

[Features]
· Simultaneously connects multiple pipes with via single connection operation.
· Significantly reduces the replacement time for multiple pipes.
· Prevents falling accidents caused by sudden separation by adopting a two-step lever design.
· Includes a locking function that prevents accidental disengagement.
· Achieves a high flow rate (SP coupler Type A equivalent).
· Two different plates are available for each size.
· Built-in automatic opening and closing valve on both socket and plug.
· Flow-out of liquid during separation is prevented.
· After separation, the valve center of the plug is automatically reset to ensure stable sealing while in a single unit state.

Part Number
MAM-A-1P-BRS-FKM
MAM-A-2P-BRS-FKM
MAM-A-3P-BRS-FKM
MAM-A-4P-BRS-FKM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread

฿ 1,288.33

MULTI COUPLER 1 Piece(s) 90 Day(s) 1/8

฿ 1,413.33

MULTI COUPLER 1 Piece(s) 3 Day(s) 1/4

฿ 2,186.67

MULTI COUPLER 1 Piece(s) 90 Day(s) 3/8

฿ 3,595.00

MULTI COUPLER 5 Piece(s) 90 Day(s) 1/2

Loading...

  1. 1

Basic Information

Types of connection parts For Male Thread Plug (Male) / Socket (Female) Plug (Male) Body Material Brass(C3604)
Applicable Fluids Water / Air Types Standard / Multiple Operating Environment/Applications Standard / Vacuum Compatible (When Connected) / Plant Piping / Industrial Machinery
Structure of Valve Double passages opening closing type Seal Material Fluoro Rubber (FKM) Operating Temperature Range(°C) -20::180
Operating Pressure Range(MPa) 0::1 Types of connection screw Rc