(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A general purpose multi-coupler with built-in socket and plug valve. Ideal for systems in which multiple pipes are connected and separated using a cylinder.
[Features]
· Simultaneously connects multiple pipes with a single connection operation.
· Supports multiple pipes of different fluids and sizes.
・Ideal for automated systems that use hydraulic or pneumatic cylinders to connect/separate multiple pipes simultaneously.
· Prevents outflow of fluid at separation with the equipped automatic opening and closing valve on both socket and plug.
▪ Products made with materials other than stainless steel or valveless types are also available (made-to-order).
▪ Fixed type snap ring and fixed type screw are provided for mounting on plate.
▪ The permissible eccentricity of socket, and plug for MAS type is ⌀0.6 mm.
Part Number |
---|
MAS-2S-SUS-FKM |
MAS-3S-SUS-FKM |
MAS-4S-SUS-FKM |
MAS-6S-SUS-FKM |
MAS-8S-SUS-FKM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread |
---|---|---|---|---|---|---|
฿ 4,251.25 | MULTI COUPLER | 1 Piece(s) | 3 Day(s) | 1/4 | ||
฿ 5,325.00 | MULTI COUPLER | 1 Piece(s) | Same day | 3/8 | ||
฿ 6,598.69 | MULTI COUPLER | 1 Piece(s) | 21 Day(s) | 1/2 | ||
฿ 8,295.00 | MULTI COUPLER | 3 Piece(s) | 90 Day(s) | 3/4 | ||
฿ 10,316.67 | MULTI COUPLER | 3 Piece(s) | 90 Day(s) | 1 |
Loading...
Types of connection parts | Retaining Ring Fixed Type | Plug (Male) / Socket (Female) | Socket (female) | Body Material | Stainless steel (SUS303 / SUS304) |
---|---|---|---|---|---|
Applicable Fluids | Water / Air / Oil | Types | Standard / Multiple | Structure of Valve | Double passages opening closing type |
Seal Material | Fluoro Rubber (FKM) | Operating Temperature Range(°C) | -20::180 | Operating Pressure Range(MPa) | 0::7 |
Types of connection screw | Rc |
How can we improve?
How can we improve?