1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Multi Coupler, MALC-SP, Stainless Steel, Screw-In for Medium Pressure, Socket (MALC-4S-SUS-FKM)

MULTI COUPLER

Multi Coupler, MALC-SP, Stainless Steel, Screw-In for Medium Pressure, Socket (MALC-4S-SUS-FKM)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A Multi Coupler that achieves high flow rate and high allowable eccentricity/dripping due to its special valve shape. Optimal for medium pressure systems that use cylinders to connect and disconnect to multiple pipe lines.

Part Number
MALC-4S-SUS-FKM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread

฿ 10,070.00

MULTI COUPLER 3 Piece(s) 90 Day(s) M35×1.5

Loading...

  1. 1

Basic Information

Types of connection parts For Female Thread Plug (Male) / Socket (Female) Socket (female) Body Material Stainless steel (SUS303 / SUS304)
Applicable Fluids Water / Air / Oil Types Standard / Multiple Operating Environment/Applications Standard / Plant Piping / Industrial Machinery
Structure of Valve Double passages opening closing type Seal Material Fluoro Rubber (FKM) Operating Temperature Range(°C) -20::180
Operating Pressure Range(MPa) 0::5 Types of connection screw M

Please check the type/dimensions/specifications of the part MALC-4S-SUS-FKM in the Multi Coupler, MALC-SP, Stainless Steel, Screw-In for Medium Pressure, Socket series.

Products with similar specification

Part Number
MALC-2S-SUS-FKM
MALC-3S-SUS-FKM
MALC-6S-SUS-FKM
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal of Thread

฿ 6,553.00

1 Piece(s) 9 Day(s) M20×1.5

฿ 8,024.00

1 Piece(s) 9 Day(s) M24×1.5

฿ 12,536.67

3 Piece(s) 90 Day(s) M40×2