(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Single operation enables simultaneous connections of multiple pipes.
Suppresses air mixing during connection.
Suitable for high pressure applications.
[Features]
· Achieves approximately twice the flow rate compared to conventional Multi Cupla. Contributes to downsizing of the mounting plate. (*An increase in flow rate varies depending on the size.)
· The MALC type delivers allowable eccentricity of up to ø2 mm, compared to conventional Multi Cupla that had allowable eccentricity of up to ø0.6 mm.
· With a special valve shape, connection under pressure up to 8 MPa is possible.
· The distance between plates when connected is standardized at 30 mm for all sizes, allowing for any size to be mounted and used on the same plate.
· Valve structure with reduced fluid outflow reduces fluid outflow and air admixture.
· Electroless nickel phosphorus plating is applied as surface treatment to the main body and internal components made of special steel.
· Efforts are being made to reduce the load on the environment.
Types of connection parts | For Female Thread | Plug (Male) / Socket (Female) | Plug (Male) | Body Material | Steel |
---|---|---|---|---|---|
Applicable Fluids | Oil | Types | Standard / Multiple | Operating Environment/Applications | Standard / Plant Piping / Industrial Machinery |
Structure of Valve | Double passages opening closing type | Seal Material | Fluoro Rubber (FKM) | Operating Temperature Range(°C) | -20::180 |
Operating Pressure Range(MPa) | 0::21 | Types of connection screw | M |
Please check the type/dimensions/specifications of the part MALC-2HP-STL-FKM in the Multi Cupla, MALC-HSP Type, Steel (High Pressure Screw Fixed Type) Plug series.
Part Number |
---|
MALC-3HP-STL-FKM |
MALC-4HP-STL-FKM |
MALC-6HP-STL-FKM |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal of Thread |
---|---|---|---|---|---|
฿ 4,837.84 | 1 Piece(s) | 9 Day(s) | M24×1.5 | ||
฿ 5,873.33 | 5 Piece(s) | 90 Day(s) | M35×1.5 | ||
฿ 7,413.33 | 3 Piece(s) | 90 Day(s) | M40×2 |
How can we improve?
How can we improve?