(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A multi-coupler which achieves high flow rate / high allowable eccentricity / liquid stagnation thanks to its special valve shape. Optimal for high pressure systems that use cylinders for connection and disconnection to multiple pipe lines.
[Features]
· Compared with conventional multi-couplers, an almost doubled high flow rate is provided.
· Installation plate is devoted to space saving. (*The rate of increase of the flow rate differs according to size.)
· For conventional multi-couplers, allowable eccentricity is limited to ⌀0.6 mm, but the new MALC type succeeds in expanding the eccentricity range to up to ⌀2 mm.
· Special valve shape enables pressurized connection up to 8 MPa.
· Uniform dimension of 30 mm between plates when connecting at full size; mounting of any size to the same plate is feasible.
· Liquid stagnation reduction valve structure.
Part Number |
---|
MALC-2HS-STL-FKM |
MALC-3HS-STL-FKM |
MALC-4HS-STL-FKM |
MALC-6HS-STL-FKM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread |
---|---|---|---|---|---|---|
฿ 6,651.67 | MULTI COUPLER | 5 Piece(s) | 90 Day(s) | M20×1.5 | ||
฿ 8,110.00 | MULTI COUPLER | 3 Piece(s) | 90 Day(s) | M24×1.5 | ||
฿ 10,005.00 | MULTI COUPLER | 3 Piece(s) | 90 Day(s) | M35×1.5 | ||
฿ 12,536.67 | MULTI COUPLER | 3 Piece(s) | 90 Day(s) | M40×2 |
Loading...
Types of connection parts | For Female Thread | Plug (Male) / Socket (Female) | Socket (female) | Body Material | Steel |
---|---|---|---|---|---|
Applicable Fluids | Oil | Types | Standard / Multiple | Structure of Valve | Double passages opening closing type |
Seal Material | Fluoro Rubber (FKM) | Operating Temperature Range(°C) | -20::180 | Operating Pressure Range(MPa) | 0::21 |
Types of connection screw | M |
How can we improve?
How can we improve?