1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Micro Coupler, Brass, SHB Type

COUPLER FOR LOW PRESSURE AIR

Micro Coupler, Brass, SHB Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 417.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Small and lightweight type. Simple insertion, single-touch connection.

Part Number
MC-04SHB-BRS-NBR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 417.00

COUPLER FOR LOW PRESSURE AIR 1 Piece(s) 90 Day(s) 10

Loading...

  1. 1

Basic Information

Types of connection parts For Tube Mounting Plug (Male) / Socket (Female) Socket (female) Body Material Brass(C3604)
Applicable Fluids Water / Air Types Standard Structure of Valve Single Passage Opening Closing Type
Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::60 Operating Pressure Range(MPa) 0::1
Mating Tube Inner Diameter(mm) 4

Please check the type/dimensions/specifications of the part MC-04SHB-BRS-NBR in the Micro Coupler, Brass, SHB Type series.