(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A flat connection surface with dust prevention.
"Liquid dropping" at the time of coupler separation has also been reduced to less than half than earlier.
[Features]
· A unique flat connection surface structure. "Liquid dropping" at the time of coupler separation is reduced to less than half compared with conventional types.
· Possible to reduce aeration during connection and reduce the effect on the equipment.
· Easy protection from contaminants and dust.
· The plug and the socket is a single-action connection just by pushing-in.
· Built-in sleeve and locking mechanism for the measures against preventing detachment due to vibration or shock while connecting.
· Employs the structure to minimize pressure loss, and is especially suitable for a hydraulic application requiring a high flow rate.
· Since both socket and plug have built-in open/close valve, outflow of fluid can be prevented when they are separated.
· Allows fluid flows from either the plug side or the socket side.
· Can not be connected when size differs.
· Cannot be used for vacuum applications both individually and when connected.
Types of connection parts | For Male Thread | Plug (Male) / Socket (Female) | Plug (Male) | Body Material | Steel |
---|---|---|---|---|---|
Applicable Fluids | Oil | Types | Standard | Operating Environment/Applications | Standard / Plant Piping / Industrial Machinery |
Structure of Valve | Double passages opening closing type | Seal Material | Fluoro Rubber (FKM) | Operating Temperature Range(°C) | -20::180 |
Operating Pressure Range(MPa) | 0::35 | Types of connection screw | Rc |
Please check the type/dimensions/specifications of the part F35-2P in the Flat Face Cupla, F35 Type, Steel, FKM, Plug (for Male Thread Mounting) series.
Part Number |
---|
F35-2P-STL-FKM |
F35-3P-STL-FKM |
F35-4P-STL-FKM |
F35-6P-STL-FKM |
F35-8P-STL-FKM |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal of Thread |
---|---|---|---|---|---|
฿ 1,748.33 | 1 Piece(s) | 4 Day(s) | 1/4 | ||
฿ 1,825.00 | 1 Piece(s) | 4 Day(s) | 3/8 | ||
฿ 1,895.00 | 1 Piece(s) | 4 Day(s) | 1/2 | ||
฿ 3,370.00 | 1 Piece(s) | 3 Day(s) | 3/4 | ||
฿ 5,297.75 | 1 Piece(s) | 9 Day(s) | 1 |
How can we improve?
How can we improve?