1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hi Cupla, Small Bore, Steel, PH Type【1-10 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Hi Cupla, Small Bore, Steel, PH Type
  • Hi Cupla, Small Bore, Steel, PH Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 90.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A variety of body materials, sizes and fitting shapes are available to support various applications; from factory air piping to pneumatic tool connections. Excellent durability and environmental properties.
[Features]
· A coupler that provides excellent versatility and supports a variety of applications, from factory air piping to pneumatic tool hose connections.
· Steel material is suitable for air, while brass and stainless steel are suitable for water.
· However, please note that liquid on the plug end may flow out when separated.
· The critical steel components have been heat-treated to improve strength.
· Especially excellent in abrasion-resistance and durability.
· Various body materials, sizes and mounting shapes are available as standard for a wide range of pneumatic applications.
[Applications]
· For hose attachment.
· Can be used in a wide range of applications including air piping at factories to hose connections for water pipes.

Part Number
17PH-STL
20PH-STL
30PH-STL
40PH-STL
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipHose size of the mating side 
(Inch)
External Dimension of Hose Nipple φT
(mm)

฿ 90.84

COUPLER FOR LOW PRESSURE AIR 1 Piece(s) 3 Day(s) 1/47.2

฿ 883.33

COUPLER FOR LOW PRESSURE AIR 1 Pack(s)

10 Pieces Per Package

Same day 1/49

฿ 933.33

COUPLER FOR LOW PRESSURE AIR 1 Pack(s)

10 Pieces Per Package

Same day 3/811.3

฿ 1,483.33

COUPLER FOR LOW PRESSURE AIR 1 Pack(s)

10 Pieces Per Package

Same day 1/215

Loading...

  1. 1

Basic Information

Types of connection parts For hose mounting Plug (Male) / Socket (Female) Plug (Male) Body Material Steel
Applicable Fluids Air Types Standard Structure of Valve Single Passage Opening Closing Type
Operating Pressure Range(MPa) 0::1.5