1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Hi Cupla, Small Bore, Steel, NBR SM Type【1-5 Pieces Per Package】 (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Hi Cupla, Small Bore, Steel, NBR SM Type
  • Hi Cupla, Small Bore, Steel, NBR SM Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 318.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

A variety of body materials, sizes and fitting shapes are available to support various applications; from factory air piping to pneumatic tool connections. Excellent durability and environmental properties.
[Features]
· A coupler that provides excellent versatility and supports a variety of applications, from factory air piping to pneumatic tool hose connections.
· Steel material is suitable for air, while brass and stainless steel are suitable for water.
· However, please note that liquid on the plug end may flow out when separated.
· The critical steel components have been heat-treated to improve strength.
· Especially excellent in abrasion-resistance and durability.
· Various body materials, sizes and mounting shapes are available as standard for a wide range of pneumatic applications.
[Applications]
· For female thread mounting.
· Can be used in a wide range of applications including air piping at factories to hose connections for water pipes.

Part Number
10SM-STL-NBR
20SM-STL-NBR
30SM-STL-NBR
40SM-STL-NBR
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread

฿ 318.86

COUPLER FOR LOW PRESSURE AIR 1 Piece(s) 3 Day(s) 1/8

฿ 1,425.00

COUPLER FOR LOW PRESSURE AIR 1 Pack(s)

5 Pieces Per Package

Same day 1/4

฿ 1,425.00

COUPLER FOR LOW PRESSURE AIR 1 Pack(s)

5 Pieces Per Package

Same day 3/8

฿ 436.85

COUPLER FOR LOW PRESSURE AIR 1 Piece(s) Same day 1/2

Loading...

  1. 1

Basic Information

Types Standard Types of connection parts For Female Thread Plug (Male) / Socket (Female) Socket (female)
Body Material Steel Seal Material Nitrile Rubber (NBR) Applicable Fluids Air
Structure of Valve Single Passage Opening Closing Type Operating Environment/Applications Standard / Plant Piping / Industrial Machinery Operating Temperature Range(°C) -20::80
Operating Pressure Range(MPa) 0::1.5 Types of connection screw R