(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A variety of body materials, sizes and fitting shapes are available to support various applications; from factory air piping to pneumatic tool connections. Excellent durability and environmental properties.
[Features]
· A coupler that provides excellent versatility and supports a variety of applications, from factory air piping to pneumatic tool hose connections.
· Steel material is suitable for air, while brass and stainless steel are suitable for water.
· However, please note that liquid on the plug end may flow out when separated.
· The critical steel components have been heat-treated to improve strength.
· Especially excellent in abrasion-resistance and durability.
· Various body materials, sizes and mounting shapes are available as standard for a wide range of pneumatic applications.
[Applications]
· For hose attachment.
· Can be used in a wide range of applications including air piping at factories to hose connections for water pipes.
Part Number |
---|
40SH-STL-NBR |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Hose size of the mating side (Inch) | External Dimension of Hose Nipple φT (mm) |
---|---|---|---|---|---|---|---|---|
฿ 2,166.67 | COUPLER FOR LOW PRESSURE AIR | 1 Pack(s) | 5 Pieces Per Package | Same day | 1/2 | 15 |
Loading...
Types of connection parts | For hose mounting | Plug (Male) / Socket (Female) | Socket (female) | Body Material | Steel |
---|---|---|---|---|---|
Applicable Fluids | Air | Types | Standard | Operating Environment/Applications | Standard / Plant Piping / Industrial Machinery |
Structure of Valve | Single Passage Opening Closing Type | Seal Material | Nitrile Rubber (NBR) | Operating Temperature Range(°C) | -20::80 |
Operating Pressure Range(MPa) | 0::1.5 |
Please check the type/dimensions/specifications of the part 40SH-STL-NBR in the Hi Cupla, Small Bore, Steel, NBR, SH Type series.
Part Number |
---|
17SH-STL-NBR |
20SH |
20SH-STL-NBR |
30SH-STL-NBR |
STL-20SH-NBR |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Hose size of the mating side (Inch) | External Dimension of Hose Nipple φT (mm) |
---|---|---|---|---|---|---|---|
฿ 297.50 | 1 Piece(s) | 3 Day(s) | 1/4 | 7.2 | |||
฿ 1,425.00 | 1 Pack(s) | 5 Pieces Per Package | 4 Day(s) | 1/4 | 9 | ||
฿ 1,425.00 | 1 Pack(s) | 5 Pieces Per Package | 4 Day(s) | 1/4 | 9 | ||
฿ 1,533.33 | 1 Pack(s) | 5 Pieces Per Package | Same day | 3/8 | 11.3 | ||
฿ 1,425.00 | 1 Pack(s) | 5 Pieces Per Package | 4 Day(s) | 1/4 | 9 |
How can we improve?
How can we improve?