1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hi Cupla, Small Bore, Brass, PM Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Hi Cupla, Small Bore, Brass, PM Type
  • Hi Cupla, Small Bore, Brass, PM Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 170.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A variety of body materials, sizes and fitting shapes are available to support various applications; from factory air piping to pneumatic tool connections. Excellent durability and environmental properties.
[Features]
· A coupler that provides excellent versatility and supports a variety of applications, from factory air piping to pneumatic tool hose connections.
· Steel material is suitable for air, while brass and stainless steel are suitable for water.
· However, please note that liquid on the plug end may flow out when separated.
· The critical steel components have been heat-treated to improve strength.
· Especially excellent in abrasion-resistance and durability.
· Various body materials, sizes and mounting shapes are available as standard for a wide range of pneumatic applications.
[Applications]
· For female thread mounting.
· Can be used in a wide range of applications including air piping at factories to hose connections for water pipes.

Part Number
10PM-BRS
20PM-BRS
30PM-BRS
40PM-BRS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread

฿ 170.00

COUPLER FOR LOW PRESSURE AIR 1 Piece(s) 4 Day(s) 1/8

฿ 170.00

COUPLER FOR LOW PRESSURE AIR 1 Piece(s) Same day 1/4

฿ 170.00

COUPLER FOR LOW PRESSURE AIR 1 Piece(s) 4 Day(s) 3/8

฿ 340.00

COUPLER FOR LOW PRESSURE AIR 1 Piece(s) 4 Day(s) 1/2

Loading...

  1. 1

Basic Information

Types of connection parts For Female Thread Plug (Male) / Socket (Female) Plug (Male) Body Material Brass(C3604)
Applicable Fluids Water / Air Types Standard Structure of Valve Single Passage Opening Closing Type
Operating Pressure Range(MPa) 0::1 Types of connection screw R