(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A variety of body materials, sizes and fitting shapes are available to support various applications; from factory air piping to pneumatic tool connections. Excellent durability and environmental properties.
[Features]
· A coupler that provides excellent versatility and supports a variety of applications, from factory air piping to pneumatic tool hose connections.
· Steel material is suitable for air, while brass and stainless steel are suitable for water.
· However, please note that liquid on the plug end may flow out when separated.
· The critical steel components have been heat-treated to improve strength.
· Especially excellent in abrasion-resistance and durability.
· Various body materials, sizes and mounting shapes are available as standard for a wide range of pneumatic applications.
[Applications]
· For female thread mounting.
· Can be used in a wide range of applications including air piping at factories to hose connections for water pipes.
Types of connection parts | For Female Thread | Plug (Male) / Socket (Female) | Socket (female) | Body Material | Stainless steel (SUS303 / SUS304) |
---|---|---|---|---|---|
Applicable Fluids | Water / Air | Types | Standard | Operating Environment/Applications | Standard / Plant Piping / Industrial Machinery |
Structure of Valve | Single Passage Opening Closing Type | Seal Material | Nitrile Rubber (NBR) | Operating Temperature Range(°C) | -20::80 |
Operating Pressure Range(MPa) | 0::1.5 | Types of connection screw | R |
Please check the type/dimensions/specifications of the part 40SM-SUS-NBR in the Hi Cupla, Small Bore, Stainless Steel, NBR SM Type series.
Part Number |
---|
20SM-SUS-NBR |
30SM-SUS-NBR |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal of Thread |
---|---|---|---|---|---|
฿ 1,270.42 | 1 Piece(s) | 3 Day(s) | 1/4 | ||
฿ 1,271.67 | 1 Piece(s) | 4 Day(s) | 3/8 |
How can we improve?
How can we improve?