1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

High Coupler, Large-Bore, Steel, PF

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • High Coupler, Large-Bore, Steel, PF
  • High Coupler, Large-Bore, Steel, PF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 268.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With a wide range of materials, sizes, and mounting shapes, catering needs for application from air piping in factories to connecting air tools.
·, Excellent durability and environment characteristics.
· Excellent coupler with wide application from air piping in factories to connecting air tools.
· Use air for steel and water for brass and stainless steel.
· However, please note fluid flows out on the plug side at separation.
· Improved strength for critical steel parts with heat treatment.
· Superior especially in abrasion resistance and durability.
· Abundant variety of main body materials, sizes and mounting shapes are standardized for use in a wide range of pneumatic applications.
· Heat treatment is carried out on important parts (Steel).
· Can be connected to High Coupler 200, nut coupler, nut coupler 200, line coupler, etc.
· Built-in automatic opening and closing valve.
· A variety of steel, brass, stainless steel, and main body materials.
· Abundant variety of sizes and mounting shapes.

Part Number
400PF-STL
600PF-STL
800PF-STL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread

฿ 268.33

COUPLER FOR LOW PRESSURE AIR 1 Piece(s) 4 Day(s) 1/2

฿ 318.33

COUPLER FOR LOW PRESSURE AIR 1 Piece(s) 4 Day(s) 3/4

฿ 421.67

COUPLER FOR LOW PRESSURE AIR 1 Piece(s) 3 Day(s) 1

Loading...

  1. 1

Basic Information

Types of connection parts For Male Thread Plug (Male) / Socket (Female) Plug (Male) Body Material Steel
Applicable Fluids Air Types Standard Structure of Valve Single Passage Opening Closing Type
Operating Temperature Range(°C) -20::180 Operating Pressure Range(MPa) 0::1.5 Types of connection screw Rc