(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This coupler has a superior track record internationally with its Nitto Kohki High Coupler large-diameter steel NBR SF type.
• Materials: brass, nitrile rubber
• Connection type: For hose mounting
• Type: Standard.
Types of connection parts | For Male Thread | Plug (Male) / Socket (Female) | Socket (female) | Body Material | Steel |
---|---|---|---|---|---|
Applicable Fluids | Air | Types | Standard | Structure of Valve | Single Passage Opening Closing Type |
Seal Material | Nitrile Rubber (NBR) | Operating Temperature Range(°C) | -20::80 | Operating Pressure Range(MPa) | 0::1.5 |
Types of connection screw | Rc |
Please check the type/dimensions/specifications of the part 400SF-STL-NBR in the High Coupler Large-Diameter Steel NBR SF Type series.
Part Number |
---|
600SF-STL-NBR |
800SF-STL-NBR |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal of Thread |
---|---|---|---|---|---|
฿ 1,035.00 | 1 Piece(s) | 4 Day(s) | 3/4 | ||
฿ 1,238.33 | 1 Piece(s) | 4 Day(s) | 1 |
How can we improve?
How can we improve?