(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This coupler has a superior track record internationally with its Nitto Kohki High Coupler large-diameter brass NBR SF type.
• Materials: brass, nitrile rubber
• Connection type: For external thread mounting
• Type: Standard.
Part Number |
---|
400SF-BRS-NBR |
800SF-BRS-NBR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread |
---|---|---|---|---|---|---|
฿ 1,381.00 | COUPLER FOR LOW PRESSURE AIR | 1 Piece(s) | 3 Day(s) | 1/2 | ||
฿ 2,110.00 | COUPLER FOR LOW PRESSURE AIR | 1 Piece(s) | 3 Day(s) | 1 |
Loading...
Types of connection parts | For Male Thread | Plug (Male) / Socket (Female) | Socket (female) | Body Material | Brass(C3604) |
---|---|---|---|---|---|
Applicable Fluids | Water / Air | Types | Standard | Structure of Valve | Single Passage Opening Closing Type |
Seal Material | Nitrile Rubber (NBR) | Operating Temperature Range(°C) | -20::80 | Operating Pressure Range(MPa) | 0::1 |
Types of connection screw | Rc |
How can we improve?
How can we improve?