1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hi Cupla Large Bore, Stainless Steel, Plug, PM Type (for Female Thread Mounting)

Hi Cupla Large Bore, Stainless Steel, Plug, PM Type (for Female Thread Mounting)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,007.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A variety of body materials, sizes and fitting shapes are available to support various applications; from factory air piping to pneumatic tool connections. Excellent durability and environmental properties.
[Features]
· A coupler that provides excellent versatility and supports a variety of applications, from factory air piping to pneumatic tool hose connections.
· Steel material is suitable for air, while brass and stainless steel are suitable for water. However, note that fluid on the plug side flows out when separated.
· The critical steel components have been heat-treated to improve strength. Particularly excellent in abrasion-resistance and durability.
· Various body materials, sizes and mounting shapes are available as standard for a wide range of pneumatic applications.
· Fluid must flow from the socket side to the plug side.
· Cannot be used for vacuum applications both individually and when connected.

Part Number
400PM-SUS
600PM-SUS
800PM-SUS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread

฿ 1,007.50

COUPLER FOR LOW PRESSURE AIR 1 Piece(s) 3 Day(s) 1/2

฿ 1,209.59

COUPLER FOR LOW PRESSURE AIR 1 Piece(s) 3 Day(s) 3/4

฿ 2,010.42

COUPLER FOR LOW PRESSURE AIR 1 Piece(s) 3 Day(s) 1

Loading...

  1. 1

Basic Information

Types of connection parts For Female Thread Plug (Male) / Socket (Female) Plug (Male) Body Material Stainless steel (SUS303 / SUS304)
Applicable Fluids Water / Air Types Standard Structure of Valve Single Passage Opening Closing Type
Operating Pressure Range(MPa) 0::1.5 Types of connection screw R