(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Smooth piping with 1/4 the weight of metal and single-action connection. Safety is also ensured with automatic sleeve locking.
[Features]
· Exhibits the same level of pressure-resistance as that of metal products.
· Built-in "automatic locking mechanism," in which the sleeve is locked at the moment of connection to prevent accidental detachment.
· The plug and the socket is a single-action connection just by pushing-in.
· Easy handling, as it is lightweight, only 1/4 of metallic counterparts.
· Compatible to fluids including water as well as air.
· The fluid can be introduced from both the plug and the socket side.
· A hose type is also available.
· Cannot be used for vacuum applications both individually and when connected.
[Applications]
· For low pressure, air and water piping.
Part Number |
---|
HA-20SM-PLA-NBR |
HA-30SM-PLA-NBR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread |
---|---|---|---|---|---|---|
฿ 302.09 | COUPLER FOR LOW PRESSURE AIR | 1 Piece(s) | 3 Day(s) | 1/4 | ||
฿ 302.09 | COUPLER FOR LOW PRESSURE AIR | 1 Piece(s) | 3 Day(s) | 3/8 |
Loading...
Types of connection parts | For Female Thread | Plug (Male) / Socket (Female) | Socket (female) | Body Material | Resin(PLA) |
---|---|---|---|---|---|
Applicable Fluids | Water / Air | Types | Standard | Operating Environment/Applications | Standard / Plant Piping / Industrial Machinery |
Structure of Valve | Single Passage Opening Closing Type | Seal Material | Nitrile Rubber (NBR) | Operating Temperature Range(°C) | -20::60 |
Operating Pressure Range(MPa) | 0::1.5 | Types of connection screw | R |
How can we improve?
How can we improve?