1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

High Coupler BL, Steel, SN

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • High Coupler BL, Steel, SN
  • High Coupler BL, Steel, SN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 495.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Easy to lock securely by just turning the sleeve after coupler connection.

Part Number
65SN-BL-STL-NBR
80SN-BL-STL-NBR
85SN-BL-STL-NBR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMating Hose Inner Diameter
(mm)
Mating Hose Outer Diameter
(mm)

฿ 495.84

COUPLER FOR LOW PRESSURE AIR 1 Piece(s) 3 Day(s) 6.510

฿ 496.25

COUPLER FOR LOW PRESSURE AIR 1 Piece(s) 3 Day(s) 812

฿ 496.25

COUPLER FOR LOW PRESSURE AIR 1 Piece(s) 3 Day(s) 8.512.5

Loading...

  1. 1

Basic Information

Types of connection parts For Mounting Urethane Hose (Nut Type) Plug (Male) / Socket (Female) Socket (female) Body Material Steel
Applicable Fluids Air Types Standard Structure of Valve Single Passage Opening Closing Type
Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::80 Operating Pressure Range(MPa) 0::1.5