(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Easy to lock securely by just turning the sleeve after coupler connection.
Part Number |
---|
20SH-BL-STL-NBR |
30SH-BL-STL-NBR |
40SH-BL-STL-NBR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hose size of the mating side (Inch) |
---|---|---|---|---|---|---|
฿ 417.92 | COUPLER FOR LOW PRESSURE AIR | 1 Piece(s) | 3 Day(s) | 1/4 | ||
฿ 418.34 | COUPLER FOR LOW PRESSURE AIR | 1 Piece(s) | 3 Day(s) | 3/8 | ||
฿ 544.59 | COUPLER FOR LOW PRESSURE AIR | 1 Piece(s) | 3 Day(s) | 1/2 |
Loading...
Types of connection parts | For hose mounting | Plug (Male) / Socket (Female) | Socket (female) | Body Material | Steel |
---|---|---|---|---|---|
Applicable Fluids | Air | Types | Standard | Structure of Valve | Single Passage Opening Closing Type |
Seal Material | Nitrile Rubber (NBR) | Operating Temperature Range(°C) | -20::80 | Operating Pressure Range(MPa) | 0::1.5 |
How can we improve?
How can we improve?